For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AJF - Swage nipple
Bill of material
PN 13 AJF 16
DES
Identifier
PN 13 AJF 16
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2"
G1
Thread G1
UNS 1" -14
L1
Length L1
61.0 mm
S1
Width across flats S1
29.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.